??
CAD model selection
AUDIP 14 22 6.2 8 425538
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU DIP - Merkel® Damper seal
Bill of material
AUDIP 14 22 6.2 8 425538
ARTIKELNR
Item no.
425538
DN1
dN
14.0 mm
DN
22.0 mm
NUT
Groove
D1
15.0 mm
D2
19.0 mm
D1MAX
10.0 mm
H1
6.2 mm
H2
8.0 mm
L
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.