??
CAD model selection
V6-726 426387
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-726 426387
ARTIKELNR
Item no.
426387
AF
No. of convolutions
8
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
115.0 mm
LMAX
Length max.
150.0 mm
LMIN
Length mix.
30.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
19.0 mm
D2
Connection diameter
19.0 mm
DD1
min. inner diameter
28.0 mm
DD2
max. outer diameter
48.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.