??
CAD model selection
V6-536 426801
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-536 426801
ARTIKELNR
Item no.
426801
AF
No. of convolutions
8
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
125.0 mm
LMAX
Length max.
120.0 mm
LMIN
Length mix.
25.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
42.0 mm
D2
Connection diameter
42.0 mm
DD1
min. inner diameter
56.0 mm
DD2
max. outer diameter
70.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.