??
CAD model selection
V6-237 427261
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-237 427261
ARTIKELNR
Item no.
427261
AF
No. of convolutions
12
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
155.0 mm
LMAX
Length max.
165.0 mm
LMIN
Length mix.
45.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
14.0 mm
D2
Connection diameter
14.0 mm
DD1
min. inner diameter
18.0 mm
DD2
max. outer diameter
30.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.