??
CAD model selection
428860 FRA 160 155 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
428860 FRA 160 155 14.8
ARTIKELNR
Item no.
428860
D
160.0 mm
DF
dF
155.0 mm
NUT
Groove
L
15.0 mm
H
14.8 mm
DF1
dF1
159.4 mm
DN
160.0 mm
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.