??
CAD model selection
V6-752 428864
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-752 428864
ARTIKELNR
Item no.
428864
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
17.0 mm
LMAX
Length max.
15.0 mm
LMIN
Length mix.
5.0 mm
MS
Material thickness
0.80 mm
D1
Connection diameter
6.0 mm
D2
Connection diameter
9.5 mm
DD1
min. inner diameter
10.0 mm
DD2
max. outer diameter
15.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.