??
CAD model selection
429273 FRI 56 61 9.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRI - Merkel® Guide ring
Bill of material
429273 FRI 56 61 9.5
ARTIKELNR
Item no.
429273
D
d
56.0 mm
DF
61.0 mm
NUT
Groove
L
9.7 mm
H
9.5 mm
DF1
56.4 mm
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.