??
CAD model selection
429359 NI300 36 44 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
429359 NI300 36 44 6
ARTIKELNR
Item no.
429359
DD
d
36.0 mm
D
44.0 mm
NUT
Groove
H
6.0 mm
L
7.0 mm
P
Profile
4.0 mm
C
4.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.