??
CAD model selection
429363 NI300 30 38 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
429363 NI300 30 38 6
ARTIKELNR
Item no.
429363
DD
d
30.0 mm
D
38.0 mm
NUT
Groove
H
6.0 mm
L
7.0 mm
P
Profile
4.0 mm
C
4.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.