??
CAD model selection
429378 NI300 35 43 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
429378 NI300 35 43 6
ARTIKELNR
Item no.
429378
DD
d
35.0 mm
D
43.0 mm
NUT
Groove
H
6.0 mm
L
7.0 mm
P
Profile
4.0 mm
C
4.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.