??
CAD model selection
V6-1348 430248
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1348 430248
ARTIKELNR
Item no.
430248
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
78.0 mm
LMAX
Length max.
80.0 mm
LMIN
Length mix.
15.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
10.0 mm
D2
Connection diameter
52.0 mm
DD1
min. inner diameter
15.5 mm
DD2
max. outer diameter
49.5 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.