??
CAD model selection
V6-158 430845
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-158 430845
ARTIKELNR
Item no.
430845
AF
No. of convolutions
6
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
55.0 mm
LMAX
Length max.
80.0 mm
LMIN
Length mix.
25.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
12.0 mm
D2
Connection diameter
15.0 mm
DD1
min. inner diameter
15.0 mm
DD2
max. outer diameter
27.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.