??
CAD model selection
NAP 300 25 17 5.5 432441
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 300 - Merkel® U-Ring
Bill of material
NAP 300 25 17 5.5 432441
ARTIKELNR
Item no.
432441
DN
25.0 mm
DN1
dN
17.0 mm
NUT
Groove
DFMIN
24.8 mm
DKMIN
24.0 mm
H
5.5 mm
L
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.