??
CAD model selection
V6-89 432921
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-89 432921
ARTIKELNR
Item no.
432921
AF
No. of convolutions
1
LH
Productions length
95.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
18.0 mm
LMIN
Length mix.
3.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
52.0 mm
D2
Connection diameter
52.0 mm
DD1
min. inner diameter
52.0 mm
DD2
max. outer diameter
88.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.