??
CAD model selection
NIPSL 320 10 16 3.6 4.8 433063
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 320 - Merkel® Combination seal
Bill of material
NIPSL 320 10 16 3.6 4.8 433063
ARTIKELNR
Item no.
433063
DN1
10.0 mm
DN
16.0 mm
NUT
Groove
H1
3.6 mm
H2
4.8 mm
D1
12.5 mm
L
4.0 mm
L1MIN
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.