??
CAD model selection
NIPSL 320 16 22 3.6 4.8 433065
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 320 - Merkel® Combination seal
Bill of material
NIPSL 320 16 22 3.6 4.8 433065
ARTIKELNR
Item no.
433065
DN1
16.0 mm
DN
22.0 mm
NUT
Groove
H1
3.6 mm
H2
4.8 mm
D1
18.5 mm
L
4.0 mm
L1MIN
1.5 mm
Download CAD models
Previews - 3D