??
CAD model selection
NIPSL 320 20 26 3.6 4.8 433068
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 320 - Merkel® Combination seal
Bill of material
NIPSL 320 20 26 3.6 4.8 433068
ARTIKELNR
Item no.
433068
DN1
20.0 mm
DN
26.0 mm
NUT
Groove
H1
3.6 mm
H2
4.8 mm
D1
22.5 mm
L
4.0 mm
L1MIN
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.