??
CAD model selection
NIPSL 50 60 6.5 9 433162
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL - Merkel® Combination seal
Bill of material
NIPSL 50 60 6.5 9 433162
ARTIKELNR
Item no.
433162
DN1
dN
50.0 mm
DN
60.0 mm
NUT
Groove
H1
6.5 mm
H2
9.0 mm
D1
62.5 mm
L
8.3 mm
R
1.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.