??
CAD model selection
NAP 310 32 24 3.3 433205
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 32 24 3.3 433205
ARTIKELNR
Item no.
433205
DN
32.0 mm
DN1
dN
24.0 mm
NUT
Groove
DF
DF min
31.70 mm
DK
DK min
31.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.