??
CAD model selection
V6-101 434009
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-101 434009
ARTIKELNR
Item no.
434009
AF
No. of convolutions
1
LH
Productions length
95.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
22.0 mm
LMIN
Length mix.
4.0 mm
MS
Material thickness
1.75 mm
D1
Connection diameter
58.0 mm
D2
Connection diameter
58.0 mm
DD1
min. inner diameter
58.0 mm
DD2
max. outer diameter
98.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.