??
CAD model selection
V6-1104 434028
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1104 434028
ARTIKELNR
Item no.
434028
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
26.0 mm
LMAX
Length max.
30.0 mm
LMIN
Length mix.
20.0 mm
MS
Material thickness
0.50 mm
D1
Connection diameter
6.0 mm
D2
Connection diameter
32.0 mm
DD1
min. inner diameter
21.0 mm
DD2
max. outer diameter
40.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.