??
CAD model selection
V6-286 434069
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-286 434069
ARTIKELNR
Item no.
434069
AF
No. of convolutions
1
LH
Productions length
75.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
18.0 mm
LMIN
Length mix.
3.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
32.0 mm
D2
Connection diameter
32.0 mm
DD1
min. inner diameter
32.0 mm
DD2
max. outer diameter
58.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.