??
CAD model selection
434199 FRA 70 65 9.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
434199 FRA 70 65 9.5
ARTIKELNR
Item no.
434199
D
70.0 mm
DF
dF
65.0 mm
NUT
Groove
L
9.7 mm
H
9.5 mm
DF1
dF1
69.4 mm
DN
70.0 mm
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D