??
CAD model selection
434213 FRA 25 21.9 3.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
434213 FRA 25 21.9 3.9
ARTIKELNR
Item no.
434213
D
25.0 mm
DF
dF
21.9 mm
NUT
Groove
L
4.0 mm
H
3.9 mm
DF1
dF1
24.4 mm
DN
25.0 mm
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.