??
CAD model selection
434214 FRA 30 26.9 3.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
434214 FRA 30 26.9 3.9
ARTIKELNR
Item no.
434214
D
30.0 mm
DF
dF
26.9 mm
NUT
Groove
L
4.0 mm
H
3.9 mm
DF1
dF1
29.4 mm
DN
30.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.