??
CAD model selection
AUDIP 9.5 15 3.9 5 434735
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU DIP - Merkel® Damper seal
Bill of material
AUDIP 9.5 15 3.9 5 434735
ARTIKELNR
Item no.
434735
DN1
dN
9.5 mm
DN
15.0 mm
NUT
Groove
D1
10.0 mm
D2
12.0 mm
D1MAX
5.5 mm
H1
3.9 mm
H2
5.0 mm
L
4.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.