??
CAD model selection
V6-423 435215
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-423 435215
ARTIKELNR
Item no.
435215
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
70.0 mm
LMAX
Length max.
65.0 mm
LMIN
Length mix.
15.0 mm
MS
Material thickness
1.75 mm
D1
Connection diameter
12.0 mm
D2
Connection diameter
42.0 mm
DD1
min. inner diameter
31.0 mm
DD2
max. outer diameter
54.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.