??
CAD model selection
V6-85 435479
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-85 435479
ARTIKELNR
Item no.
435479
AF
No. of convolutions
1
LH
Productions length
40.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
14.0 mm
LMIN
Length mix.
3.0 mm
MS
Material thickness
1.25 mm
D1
Connection diameter
22.0 mm
D2
Connection diameter
22.0 mm
DD1
min. inner diameter
22.0 mm
DD2
max. outer diameter
44.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.