??
CAD model selection
V6-800 435516
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-800 435516
ARTIKELNR
Item no.
435516
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
38.0 mm
LMAX
Length max.
35.0 mm
LMIN
Length mix.
7.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
8.7 mm
D2
Connection diameter
42.5 mm
DD1
min. inner diameter
25.0 mm
DD2
max. outer diameter
56.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.