??
CAD model selection
V6-126 435526
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-126 435526
ARTIKELNR
Item no.
435526
AF
No. of convolutions
8
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
75.0 mm
LMAX
Length max.
95.0 mm
LMIN
Length mix.
28.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
6.0 mm
D2
Connection diameter
15.0 mm
DD1
min. inner diameter
12.5 mm
DD2
max. outer diameter
24.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.