??
CAD model selection
FOI 435975 10 12.9 2.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOI - Forseal
Bill of material
FOI 435975 10 12.9 2.1
ARTIKELNR
Item no.
435975
DD
10.0 mm
D
12.9 mm
NUT
Groove
BB
2.1 mm
B
2.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.