??
CAD model selection
FOA 435978 12 9.1 2.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOA - Forseal
Bill of material
FOA 435978 12 9.1 2.1
ARTIKELNR
Item no.
435978
D
12.0 mm
DD
9.1 mm
NUT
Groove
BB
2.1 mm
B
2.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.