??
CAD model selection
V6-585 436695
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-585 436695
ARTIKELNR
Item no.
436695
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
55.0 mm
LMAX
Length max.
55.0 mm
LMIN
Length mix.
12.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
14.0 mm
D2
Connection diameter
48.0 mm
DD1
min. inner diameter
20.0 mm
DD2
max. outer diameter
66.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.