??
CAD model selection
V6-182 436927
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-182 436927
ARTIKELNR
Item no.
436927
AF
No. of convolutions
1
LH
Productions length
56.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
30.0 mm
LMIN
Length mix.
3.0 mm
MS
Material thickness
1.25 mm
D1
Connection diameter
20.0 mm
D2
Connection diameter
20.0 mm
DD1
min. inner diameter
20.0 mm
DD2
max. outer diameter
40.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.