??
CAD model selection
V6-37 438518
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-37 438518
ARTIKELNR
Item no.
438518
AF
No. of convolutions
1
LH
Productions length
45.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
17.0 mm
LMIN
Length mix.
3.0 mm
MS
Material thickness
1.25 mm
D1
Connection diameter
26.0 mm
D2
Connection diameter
26.0 mm
DD1
min. inner diameter
26.0 mm
DD2
max. outer diameter
50.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.