??
CAD model selection
V6-554 438537
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-554 438537
ARTIKELNR
Item no.
438537
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
30.0 mm
LMAX
Length max.
35.0 mm
LMIN
Length mix.
12.0 mm
MS
Material thickness
0.70 mm
D1
Connection diameter
10.0 mm
D2
Connection diameter
25.0 mm
DD1
min. inner diameter
25.5 mm
DD2
max. outer diameter
33.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.