??
CAD model selection
V6-581 438541
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-581 438541
ARTIKELNR
Item no.
438541
AF
No. of convolutions
5
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
57.0 mm
LMAX
Length max.
65.0 mm
LMIN
Length mix.
18.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
12.0 mm
D2
Connection diameter
42.0 mm
DD1
min. inner diameter
41.0 mm
DD2
max. outer diameter
53.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.