??
CAD model selection
V6-600 438545
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-600 438545
ARTIKELNR
Item no.
438545
AF
No. of convolutions
5
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
65.0 mm
LMAX
Length max.
70.0 mm
LMIN
Length mix.
15.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
7.0 mm
D2
Connection diameter
57.0 mm
DD1
min. inner diameter
20.0 mm
DD2
max. outer diameter
66.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.