??
CAD model selection
NAP 310 160 140 8.1 438908
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 160 140 8.1 438908
ARTIKELNR
Item no.
438908
DN
160.0 mm
DN1
dN
140.0 mm
NUT
Groove
DF
DF min
159.75 mm
DK
DK min
158.7 mm
H
8.10 mm
L
8.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.