??
CAD model selection
NAP 310 200 180 8.1 438913
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 200 180 8.1 438913
ARTIKELNR
Item no.
438913
DN
200.0 mm
DN1
dN
180.0 mm
NUT
Groove
DF
DF min
199.75 mm
DK
DK min
198.7 mm
H
8.10 mm
L
8.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.