??
CAD model selection
V6-350 439443
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-350 439443
ARTIKELNR
Item no.
439443
AF
No. of convolutions
1
LH
Productions length
24.0 mm
L
Length
mm
LMAX
Length max.
24.0 mm
LMIN
Length mix.
24.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
16.0 mm
D2
Connection diameter
62.0 mm
DD1
min. inner diameter
25.0 mm
DD2
max. outer diameter
62.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.