??
CAD model selection
V6-338 439491
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-338 439491
ARTIKELNR
Item no.
439491
AF
No. of convolutions
10
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
85.0 mm
LMAX
Length max.
95.0 mm
LMIN
Length mix.
25.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
9.0 mm
D2
Connection diameter
9.0 mm
DD1
min. inner diameter
10.0 mm
DD2
max. outer diameter
19.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.