??
CAD model selection
V6-337 439492
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-337 439492
ARTIKELNR
Item no.
439492
AF
No. of convolutions
18
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
145.0 mm
LMAX
Length max.
165.0 mm
LMIN
Length mix.
55.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
9.0 mm
D2
Connection diameter
9.0 mm
DD1
min. inner diameter
10.0 mm
DD2
max. outer diameter
19.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.