??
CAD model selection
V6-1709 440228
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-1709 440228
ARTIKELNR
Item no.
440228
AF
No. of convolutions
1
LH
Productions length
22.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
18.0 mm
LMIN
Length mix.
10.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
6.5 mm
D2
Connection diameter
24.0 mm
DD1
min. inner diameter
15.0 mm
DD2
max. outer diameter
25.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.