??
CAD model selection
V6-246 440301
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-246 440301
ARTIKELNR
Item no.
440301
AF
No. of convolutions
1
LH
Productions length
80.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
31.0 mm
LMIN
Length mix.
5.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
70.0 mm
D2
Connection diameter
70.0 mm
DD1
min. inner diameter
70.0 mm
DD2
max. outer diameter
116.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D