??
CAD model selection
V6-285 440303
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-285 440303
ARTIKELNR
Item no.
440303
AF
No. of convolutions
1
LH
Productions length
65.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
19.0 mm
LMIN
Length mix.
10.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
28.0 mm
D2
Connection diameter
28.0 mm
DD1
min. inner diameter
28.0 mm
DD2
max. outer diameter
52.0 mm
WS
Material
45 NBR 670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.