??
CAD model selection
V6-343 440312
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-343 440312
ARTIKELNR
Item no.
440312
AF
No. of convolutions
1
LH
Productions length
65.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
35.0 mm
LMIN
Length mix.
8.0 mm
MS
Material thickness
1.20 mm
D1
Connection diameter
15.8 mm
D2
Connection diameter
47.0 mm
DD1
min. inner diameter
24.0 mm
DD2
max. outer diameter
49.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.