??
CAD model selection
V6-93 440343
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-93 440343
ARTIKELNR
Item no.
440343
AF
No. of convolutions
12
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
272.0 mm
LMAX
Length max.
350.0 mm
LMIN
Length mix.
50.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
75.0 mm
D2
Connection diameter
75.0 mm
DD1
min. inner diameter
75.0 mm
DD2
max. outer diameter
108.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.