??
CAD model selection
V6-20122 452810
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-20122 452810
ARTIKELNR
Item no.
452810
AF
No. of convolutions
8
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
103.0 mm
LMAX
Length max.
110.0 mm
LMIN
Length mix.
35.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
7.0 mm
D2
Connection diameter
57.0 mm
DD1
min. inner diameter
19.0 mm
DD2
max. outer diameter
66.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.