??
CAD model selection
V6-288 452930
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-288 452930
ARTIKELNR
Item no.
452930
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
54.0 mm
LMAX
Length max.
40.0 mm
LMIN
Length mix.
10.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
12.0 mm
D2
Connection diameter
24.0 mm
DD1
min. inner diameter
18.0 mm
DD2
max. outer diameter
33.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.